By providing complete reference designs with integrated features and protocols, we significantly cut down the development time and costs for manufacturers.
The designs are scalable, offering flexibility to meet various market demands, from residential to commercial applications
With advanced connectivity options and integrated features like energy metering and secure communication, these designs offer a superior user experience.
These reference designs are built to comply with industry standards and regulations, ensuring reliable and safe operation.
This reference design was designed to achieve a lower overall system cost for residential applications where a single-phase supply is only available.
This reference design is intended for high-end residential and commercial applications that require a high level of integration.
This reference design supports up to 22 kW with bi-directional charging capabilities and a modular architecture.